(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fluor rubber O-ring EA423RF-11.2【10 Pieces Per Package】

Fluor rubber O-ring EA423RF-11.2

【Product Specifications】
・Material-Fluororubber
・Oil-resistant, heat-resistant
・JIS number…P-11.2

Part Number

Configured Part Number is shown.

EA423RF-11.2

Part Number
EA423RF-11.2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type P (For Mounting, Dynamic) Material Fluororesin Environment, Applications Mineral Oil Resistant / Gasoline Resistant / Animal and Vegetable Oil Resistant / Heat Resistant
Material Code, JIS Class 4 D JAN Code 4548745320466 Wire Diameter(mm) 2.4
Inner Diameter(mm) 11 Type O-ring

Please check the type/dimensions/specifications of the part EA423RF-11.2 in the Fluor rubber O-ring EA423RF-11.2 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)