Mini Ball Valve EA425AF-2

Mini Ball Valve EA425AF-2

【Product Specifications】
・Material-Brass
・Pressure resistance-Air: 1MPaFluid: 2MPa
・Thread dia.…R(PT)1/4
・Shank diameter…8.5mm

Part Number

Configured Part Number is shown.

EA425AF-2

Part Number
EA425AF-2
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425AF-2 in the Mini Ball Valve EA425AF-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)