Pressure Gauge Union EA425CN-41

Pressure Gauge Union EA425CN-41

【Product Specifications】
・Material-SUS316
・Operating temperature:-196 to 600℃
・Tube OD…4mm
・Mounting screw…G1/8"(PT)

Part Number

Configured Part Number is shown.

EA425CN-41

Part Number
EA425CN-41
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425CN-41 in the Pressure Gauge Union EA425CN-41 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)