Bulkhead Female Union EA425CT-82

Bulkhead Female Union EA425CT-82

【Product Specifications】
・Material-SUS316
・Operating temperature--196 to 600℃
・Tube OD(mm)…8
・Mountingscrew (PT)…1/4"
・Plate T(mm)…13.5

Part Number

Configured Part Number is shown.

EA425CT-82

Part Number
EA425CT-82
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425CT-82 in the Bulkhead Female Union EA425CT-82 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)