[Stainless Steel] Tube Attachment EA425CX-6C

[Stainless Steel] Tube Attachment EA425CX-6C

【Product Specifications】
・Material-SUS316
・For remounting a tube
・Tube OD…6mm

Part Number

Configured Part Number is shown.

EA425CX-6C

Part Number
EA425CX-6C
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425CX-6C in the [Stainless Steel] Tube Attachment EA425CX-6C series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)