Male Coupler Socket EA425DK-2

Male Coupler Socket EA425DK-2

【Product Specifications】
・Body-SUS316
・Applicable fluid-Air, water, oil,gasoline, kerosene
・Operating temperature: -10 to 150℃ (no freezing)
・Operating pressure-0 to 1.4MPa (14kgf/cm2)
・Screw dim.…1/4 PT

Part Number

Configured Part Number is shown.

EA425DK-2

Part Number
EA425DK-2
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425DK-2 in the Male Coupler Socket EA425DK-2 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)