(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Pressure Coupler Socket EA425DX-4

High Pressure Coupler Socket EA425DX-4

【Product Specifications】
・For hydraulic pipes
・Operating pressure-20.6MPa
・Material-Carbon steel
・Simultaneous opening/closing type
・Screw dim.…Rc(PT)1/2

Part Number

Configured Part Number is shown.

EA425DX-4

Part Number
EA425DX-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Dual Passage Opening Closing Type
Operating Environment/Applications Standard Thread type Rc (Tapered female thread for pipes) Sealing Material NBR
Main Body Materials Special Carbon Steel (Electroless nickel plating) Types of connection parts Female Threaded Tapped Nominal thread (inch) 1/2
JAN Code 4548745176803 Operating Pressure 20.6 MPa Applications For hydraulic piping

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)