(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PF/PT Nipple for Hydraulic EA425GB-6

PF/PT Nipple for Hydraulic EA425GB-6

【Product Specifications】
・Material-Steel
・Application-For EA125TA, TB, TC, TD-6A to -20E
・PF, PT…3/4
・Hex.…36mm

Part Number

Configured Part Number is shown.

EA425GB-6

Part Number
EA425GB-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Materials steel JAN Code 4548745321203 Specifications For EA125TA/TB/TC/TD-6A to -20E
Hex Width Across Flats Size 36mm Connection form Male thread × Male thread Mounting Screw PF/PT Size: 3/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)