(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Half Union EA425HA-123

Half Union EA425HA-123

【Product Specifications】
・Material-Body: fluororesin [PTFE]Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tubedim. (mm)…12
・Screw dim.PT…R3/8
・Max pressure(23℃)…0.5MPa

Part Number

Configured Part Number is shown.

EA425HA-123

Part Number
EA425HA-123
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material Others Application Food, Pharmaceutical Related
Screw Mounting, Direction Straight JAN Code 4548745321395 Material Details Body: Fluororesin (PTFE), nut: Fluoropolymer (ECTFE)
Thread size R(PT)3/8" Type Quick-connect fitting Compatible Tube PFA/PTFE fluoropolymer tube

Please check the type/dimensions/specifications of the part EA425HA-123 in the Half Union EA425HA-123 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)