Elbow Union EA425JB-123

Elbow Union EA425JB-123

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim.(mm)…12
・Screw dim.PT…R3/8
・Weight (g)…13.2

Part Number

Configured Part Number is shown.

EA425JB-123

Part Number
EA425JB-123
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425JB-123 in the Elbow Union EA425JB-123 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)