Half Union EA425LA-104

Half Union EA425LA-104

【Product Specifications】
・Material-Brass
・Operating temperature-Air: -20 to 60℃Water, oil: 0 to 60℃
・Operating pressure-0 to 1.4MPa
・Tube dim. (mm)…Dia. 10 x 7.5
・Screw dim. PT…R1/2

Part Number

Configured Part Number is shown.

EA425LA-104

Part Number
EA425LA-104
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425LA-104 in the Half Union EA425LA-104 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)