Male Screw Socket (Type 20) EA425NB-2

Male Screw Socket (Type 20) EA425NB-2

【Product Specifications】
・Material-Brass(resistant electroless nickel plating finish)
・Applicable fluid-Air
・Maximum operating pressure-0.9MPa
・Service temperature-0 to 60℃(no freezing)
・Thread size-R1/4

Part Number

Configured Part Number is shown.

EA425NB-2

Part Number
EA425NB-2
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA425NB-2 in the Male Screw Socket (Type 20) EA425NB-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)