(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

3-Direction Switching Valve EA425SA-88

3-Direction Switching Valve EA425SA-88

【Product Specifications】
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body:Glass containing PBT, Handle:POM
・Applicable fluid-Air
・Turning the cock 90゚ switches the flow channels.
・Tube dia.-8mm

Part Number

Configured Part Number is shown.

EA425SA-88

Part Number
EA425SA-88
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape One-Touch Fitting Type Number of Ports 3-Port Pipe Port Type One-Touch Plumbing
JAN Code 4518340192614

Please check the type/dimensions/specifications of the part EA425SA-88 in the 3-Direction Switching Valve EA425SA-88 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)