(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mini Ball Valve EA425TB-61

Mini Ball Valve EA425TB-61

【Product Specifications】
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air
・Tube dia.-6mm
・Thread size-R1/8

Part Number

Configured Part Number is shown.

EA425TB-61

Part Number
EA425TB-61
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Effective Cross-Sectional Area 10.5 mm2 Thread size R1/8" Specification 1 ·Materials: Body resin part: PBT, metal part: Brass (electroless nickel plating) / Working pressure range: 0/0.7 MPa/Operating temperature range: 0/60°C (no freezing) / Fluid used: Air
Specifications 2 ·Effective Cross-Sectional Area: 10.5 mm2·Thread size: R1/8""·Tube outer diameter: 6 mm with scale on lever. Easy flow rate adjustment possible·JAN: 4518340068285

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)