• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ring Joint EA426AD-2【2 Pieces Per Package】

Ring Joint EA426AD-2

【Product Specifications】
・Ring for copper tube joints
・Material-Brass
・Operating pressure-3.45MPa (35kg/cm3) or below
・Category temperature range--50 to 150℃
・Applicable fluid-Air, water, oil
・Copper OD-6.35mm (1/4")

Part Number

Configured Part Number is shown.

EA426AD-2

Part Number
EA426AD-2
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AD-2 in the Ring Joint EA426AD-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)