• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ring Joint EA426AG-310【2 Pieces Per Package】

Ring Joint EA426AG-310

【Product Specifications】
・Joint for copper tubes
・Material-Brass
・Operating pressure-3.45MPa (35kg/cm3) or below
・Category temperature--50 to 150℃
・Applicable fluid-Air, water, oil
・R(PT)-3/8"
・Copper OD-10mm

Part Number

Configured Part Number is shown.

EA426AG-310

Part Number
EA426AG-310
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA426AG-310 in the Ring Joint EA426AG-310 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)