(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Adapter EA432RC-3

Male Adapter EA432RC-3

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, adapter (Male).

Part Number

Configured Part Number is shown.

EA432RC-3

Part Number
EA432RC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Connection Type Pipe⇔Screw, welding type Fitting type Welding joint
Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 R (Tapered male thread for pipes)
Thread nominal 1 1/2B(15A) Applicable Pipe O.D.1 (inch) 12.7 Materials Brass
JAN Code 4548745963489 Overall Length 29.5mm Operating fluid Oil, Air, Water
Compatible pipe material copper Maximum allowable working pressure 1.75 MPa (-20 to 120°C) Details of applicable fluids Hot and cold water, Antifreeze, Oil, Air

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)