(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flare Joint (for Refrigeration/Air Conditioning) EA442AA-133【2 Pieces Per Package】

Flare Joint (for Refrigeration/Air Conditioning) EA442AA-133

【Product Specifications】
・Mounting screw-R3/8"
・Brazing dim.-3/8"(9.53)

Part Number

Configured Part Number is shown.

EA442AA-133

Part Number
EA442AA-133
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 R (Tapered male thread for pipes) Thread nominal 1 3/8B(10A)
Connection type Screw⇔Screw Applicable Pipe O.D.1 (inch) 9.52 JAN Code 4548745727050
Compatible pipe material copper Thread Nominal 2 5/8x18 Types of connection screw 2 UNF (Unify Fine Threaded)
Quantity 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)