(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Inter middle Flare Elbow EA442AJ-5 (Part Numbers)

Inter middle Flare Elbow EA442AJ-5

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Flare elbow union.

Part Number

Configured Part Number is shown.

EA442AJ-5

Part Number
EA442AJ-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Connection type Pipe ⇔ Pipe plug-in type Applicable Pipe O.D.1 (inch) 15.88
Materials Brass JAN Code 4518340423602 Compatible pipe material copper
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)