(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Swivel Elbow EA443E-3

Part Number

Configured Part Number is shown.

EA443E-3

Part Number
EA443E-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Flare Fittings Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Reducing Connection Thread Type 1 UNF (Unify Fine Threaded) Thread nominal 1 5/8x18
Connection type Screw⇔Screw Applicable Pipe O.D.1 (inch) 9.52 Materials Brass
JAN Code 4518340020405 Thread Nominal 2 5/8x18 Types of connection screw 2 UNF (Unified Fine Tapped)
Applicable Pipe O.D.2 (inch) 9.52 Flare Screw (Male/Female) 3/8" Quantity 1 pc.

Please check the type/dimensions/specifications of the part EA443E-3 in the Swivel Elbow EA443E-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)