(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose Coupling EA462A-10

Hose Coupling EA462A-10

【Product Specifications】
・Compatible with EA462B-4 to -12
・Compatible with EA462C-4 to -12
・Material-Brass
・Withstanding pressure-0.59MPa (6kg/cm2)
・Application-Water, air
・Hose ID…1 (25mm)

Part Number

Configured Part Number is shown.

EA462A-10

Part Number
EA462A-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Valve Structure Dual Passage Opening Type
Operating Environment/Applications Standard Operating fluid Air, Water Sealing Material EPDM
Main Body Materials Brass Types of connection parts For hose mounting JAN Code 4518340020870
Compatible Hose Inner Diameter 25mm Compatible with EA462B-4/-12, C-4/-12 Applications water, air
Pressure resistant 0.59 MPa (6 kg/cm2)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)