(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gasket (NBR) EA462BX-6

Gasket (NBR) EA462BX-6

【Product Specifications】
・Material-NBR
・Service temperature-From -30℃ to 70℃
・Nominal dia.-15(1/2"),20(3/4")

Part Number

Configured Part Number is shown.

EA462BX-6

Part Number
EA462BX-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials NBR JAN Code 4548745780970
Nominal diameters 15(1/2"), 20(3/4") Operating Temperature Range -30°C to 70°C Types of Related components Seal
Compatible with For EA462BA-4/BV-30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)