(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coupling [with External Thread] EA462DM-10

Coupling [with External Thread] EA462DM-10

【Product Specifications】
・Material-Stainless steel (SUS316)
・Withstanding pressure-1MPa (10kgf/cm2)Compatible with: EA462DR, EA462DS, EA462DT, EA462DV
・Size…1
・Thread…PT1

Part Number

Configured Part Number is shown.

EA462DM-10

Part Number
EA462DM-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Socket (Female) Operating Environment/Applications Standard
Operating fluid Air, Water Thread type R (Tapered male thread for pipes) Sealing Material NBR
Main Body Materials Stainless steel (SUS316) Types of connection parts Male Thread Type Nominal thread (inch) 1
JAN Code 4518340655645 Compatible with EA462DR·EA462DS·EA462DT·EA462DV Pressure resistant 1 MPa (10 kgf/cm2)

Please check the type/dimensions/specifications of the part EA462DM-10 in the Coupling [with External Thread] EA462DM-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)