(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Packing for Coupling (NBR) EA462DW-6

Packing for Coupling (NBR) EA462DW-6

[Features]·Packing for female threads of hose couplings. [Materials]Nitrile rubber (NBR)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA462DW-6

 
Part Number
EA462DW-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials NBR JAN Code 4548745728521
Operating Temperature Range -20 to 100°C Types of Related components Seal Compatible Size 75(3/4")
Inner Diameter × Outer Diameter × Thickness 22×35×5.5mm Color black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)