(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Packing for Coupling (PTFE) EA462DX-10

Packing for Coupling (PTFE) EA462DX-10

【Product Specifications】
・Material-fluoropolymer (PTFE)
・Service temperature range--100 to 200℃
・For female thread of stainless-steel hose coupling
・Applicable dim.-1“
・ID x OD x Thickness-23×33×2

Part Number

Configured Part Number is shown.

EA462DX-10

Part Number
EA462DX-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials PTFE JAN Code 4548745729269
Operating Temperature Range -100 to 100°C Types of Related components Seal Compatible Size 100(1")
Inner Diameter × Outer Diameter × Thickness 23×33×2mm

Please check the type/dimensions/specifications of the part EA462DX-10 in the Packing for Coupling (PTFE) EA462DX-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)