Free End Clamp EA463BC-127【10 Pieces Per Package】

Free End Clamp EA463BC-127

【Product Specifications】
・Even a deformed object can be held securely.
・Required tool-EA463EE-1 to -4
・Load capacity-220kg
・Material-SUS201
・Width-6.35mm
・Max. diameter are for the case of one winding (About half for two windings)
・Max. dia.…127mm

Part Number

Configured Part Number is shown.

EA463BC-127

Part Number
EA463BC-127
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463BC-127 in the Free End Clamp EA463BC-127 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)