Universal Type Stainless Steel Clamp EA463CA-152【10 Pieces Per Package】

Universal Type Stainless Steel Clamp EA463CA-152

【Product Specifications】
・For various industrial use
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Material-Band: SUS301, Bolt: steel
・Compatible dia.…79 to 152mm

Part Number

Configured Part Number is shown.

EA463CA-152

Part Number
EA463CA-152
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463CA-152 in the Universal Type Stainless Steel Clamp EA463CA-152 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)