(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Tying Band EA463FM-51【10 Pieces Per Package】

Stainless Steel Tying Band EA463FM-51

【Product Specifications】
・Use EA463F-11 as a binding tool.
・Length(mm)…200
・Material…4.6mmSUS304
・Max D. (mm)…50
・Qty. / unit…10 pcs

Part Number

Configured Part Number is shown.

EA463FM-51

Part Number
EA463FM-51
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials SUS304 Thickness 0.25mm
Overall Length 200mm JAN Code 4518340814745 Quantity 10 pcs.
Cable tie material Stainless Steel Related parts/accessories Zip tie Width 4.6mm
Maximum diameter 50mm Cable Tie Tool EA463F-11, FM-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)