(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Tying Band EA463FW-12【100 Pieces Per Package】

Stainless Steel Tying Band EA463FW-12

【Product Specifications】
・Material-SUS304
・Use EA463FW as a binding tool.
・Length (mm)…150
・Width (mm)…4.6
・Max. dia. (mm)…33
・Qty. / unit…100 pcs
・Breaking load…45kg

Part Number

Configured Part Number is shown.

EA463FW-12

Part Number
EA463FW-12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials SUS304 Thickness 0.25mm
Overall Length 150mm JAN Code 4548745606881 Quantity 100 pc
Weight Approx. 3 g (Per pc.) Cable tie material Stainless Steel Related parts/accessories Zip tie
Width 4.6mm Maximum diameter 33mm Load Capacity 45 kg
Cable Tie Tool EA463FW Operating Temperature Range -60 to 300°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)