(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hand-Tightened Hose Clamp EA463HB-48【2 Pieces Per Package】

Hand-Tightened Hose Clamp EA463HB-48
  • Volume Discount

【Product Specifications】
・Material-SUS430
・Band width-9mm
・Band thickness-0.6mm
・Hose dia.(mm)…23 to 35
・Handle color…Blue

Part Number

Configured Part Number is shown.

EA463HB-48

Part Number
EA463HB-48
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s)Available 16 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 20 Hose O.D. Tightening Range (Max.)(mm) 35 Material Stainless Steel
JAN Code 4518340436534 Material Details Band: SUS430; handle: POM; screw & hold section: steel Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA463HB-48 in the Hand-Tightened Hose Clamp EA463HB-48 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)