(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gas Hose (with Band 2pcs) EA467BE-3A

Gas Hose (with Band 2pcs) EA467BE-3A

【Product Specifications】
・For utility gas
・For indoors only
・With hose band 2 pcs
・Product in conformity with JIS Standard
・Nominal dia.-9.5mm
・Length-3m

Part Number

Configured Part Number is shown.

EA467BE-3A

Part Number
EA467BE-3A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Gas Operating Fluid, Application Details For city gas, indoor use only JAN Code 4548745832181
Accessories Comes with 2 hose bands Nominal Inner Diameter d 9.5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)