(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Butterfly Valve, Mixing Valve EA468AF-6

Butterfly Valve, Mixing Valve EA468AF-6

【Product Specifications】
・For cool and hot water
・Max. operating temperature/pressure-90℃, 1MPa
・Diff. pressure-0.25MPa
・Setting temperature-30 to 60℃
・Valve body-Brass
・Dim.-R (PT)3/4

Part Number

Configured Part Number is shown.

EA468AF-6

Part Number
EA468AF-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA468AF-6 in the Butterfly Valve, Mixing Valve EA468AF-6 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)