(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In Flange [Stainless Steel] EA469AK-20A

Screw-In Flange [Stainless Steel] EA469AK-20A

【Product Specifications】
・Material-SUS304
・JIS 10K
・Max. pressure-1.35 to 2.0MPa (-20 to 220℃/according to JIS B2308)
・Flange shape/dim.-JIS B 2220
・(Rc)-2"
・OD-130mm

Part Number

Configured Part Number is shown.

EA469AK-20A

Part Number
EA469AK-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)