PT Elbow EA469BC-10【2 Pieces Per Package】

PT Elbow EA469BC-10

【Product Specifications】
・Material-Black heart malleable cast iron
・Max pressure-1MPa
・Screw dim. (PT)…1
・Qty. per unit…2 pcs

Part Number

Configured Part Number is shown.

EA469BC-10

Part Number
EA469BC-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469BC-10 in the PT Elbow EA469BC-10 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)