(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fixed Capacity Valve EA469BR-66

Fixed Capacity Valve EA469BR-66

【Product Specifications】
・Thread dia.-G1/2
・Length-31mm
・Material-Brass
・With Packing
・Flowing volume(L/minute)-6

Part Number

Configured Part Number is shown.

EA469BR-66

Part Number
EA469BR-66
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Body Material Brass Connection Type Same Diameter Connection Supply Side, Screw Connection Types G
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Thread Connection Type G Control Side Plumbing Pipe Thread Nominal 1/2B
Accessories With packing JAN Code 4518340001275 Thread Diameter Primary (Enter side): Male thread G1/2", secondary side (outside): Female thread G1/2"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)