Sight Glass [Ductile Iron] EA469SE-8

Sight Glass [Ductile Iron] EA469SE-8

【Product Specifications】
・Material-Ductile cast iron (FCD450)
・Max. operating pressure-0.98MPa (10kgf/cm2)
・Max. service temperature-150℃
・Flange connection (JIS10K-RF)
・Applied glass-Tempered glass
・Nominal dia.…25(1)

Part Number

Configured Part Number is shown.

EA469SE-8

Part Number
EA469SE-8
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA469SE-8 in the Sight Glass [Ductile Iron] EA469SE-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)