Ball Valve [Stainless Steel] EA470AF-3

Ball Valve [Stainless Steel] EA470AF-3

【Product Specifications】
・Material-Stainless steel (SCS13A)
・Max. pressure (water, oil, gas)-Normal temperature: 4.12MPa (42kgf/cm2)
・Screw dim. (PT)…3/8

Part Number

Configured Part Number is shown.

EA470AF-3

Part Number
EA470AF-3
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470AF-3 in the Ball Valve [Stainless Steel] EA470AF-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)