Gate Valve EA470DD-6

Gate Valve EA470DD-6

【Product Specifications】
・Material-SCS13A (body)
・Connection-Flange connection (JIS B2220 10K)
・Max. pressure-Air, gas, oil, steam (180℃ or less): 1.0MPaStill water (120℃ or less): 1.4MPa
・Nominal…20(3/4)

Part Number

Configured Part Number is shown.

EA470DD-6

Part Number
EA470DD-6
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA470DD-6 in the Gate Valve EA470DD-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)