(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cast iron lock lever type damper

Cast iron lock lever type damper

·ESCO lock lever type damper for butterfly valves.

Part Number

Configured Part Number is shown.

Part Number
EA470E-20
EA470E-24
EA470E-30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal diameters
1 Piece(s) 17 Day(s) or more 1050A(2")
1 Piece(s) 16 Day(s) or more 1065A(2 1/2")
1 Piece(s) 17 Day(s) or more 1080A(3")

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Cast Iron Supply Side, Connection Type Tube Flange
Control Side, Connection Type Tube Flange Handle Shape Lever Specifications Lock Lever Type
Applicable Flange 5K/10K (JIS), 125lb/150lb (ANSI) Working pressure range(Mpa) null::1.0 Operating Temperature Range(℃) -10:: 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)