(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Weather-Proof Cable Tie EA475AJ-10【100 Pieces Per Package】

Weather-Proof Cable Tie EA475AJ-10

【Product Specifications】
・Material-Nylon 66
・Applicable for indoor/outdoor places exposed to UV
・UL-compliant product
・Length(mm)…100
・Width(mm)…2.5
・Max D.(mm)…22
・Qty. / unit(pcs)…100

Part Number

Configured Part Number is shown.

EA475AJ-10

Part Number
EA475AJ-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Nylon 66 Thickness 1.1mm
Overall Length 100mm JAN Code 4548745133981 Quantity 100 pc
Cable tie material Nylon Related parts/accessories Zip tie Width 2.5mm
Maximum diameter 22mm Operating Temperature Range -40 to 85°C Loop Tensile Strength 8.16 kgf
standard UL standard certified product

Please check the type/dimensions/specifications of the part EA475AJ-10 in the Weather-Proof Cable Tie EA475AJ-10 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)