(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Weather-Proof Cable Tie EA475B-200【100 Pieces Per Package】

Weather-Proof Cable Tie EA475B-200

【Product Specifications】
・Material-Nylon 66
・Added carbon particles make its resistance to ultraviolet rays so excellent that it can be used under exterior weather conditions.
・Length(mm)…200
・Width(mm)…4.6
・Max D.(mm)…55
・Qty. / unit(pcs)…100

Part Number

Configured Part Number is shown.

EA475B-200

Part Number
EA475B-200
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Nylon 66 Thickness 1.6mm
Overall Length 200mm JAN Code 4518340023956 Quantity 100 pc
Cable tie material Nylon Related parts/accessories Zip tie Width 4.6mm
Maximum diameter 55mm Operating Temperature Range -40 to 85°C Loop Tensile Strength Standard, 22 kgf

Please check the type/dimensions/specifications of the part EA475B-200 in the Weather-Proof Cable Tie EA475B-200 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)