(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cable Tie EA475D-150【100 Pieces Per Package】

Cable Tie EA475D-150

【Product Specifications】
・Loop tensile strength-11kgf
・Material-Nylon 66
・Color…Blue
・Length…150mm
・Width…3.6mm
・Max D.…39mm

Part Number

Configured Part Number is shown.

EA475D-150

Part Number
EA475D-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Nylon 66 Color Blue
Thickness 1.4mm Overall Length 150mm JAN Code 4518340024021
Quantity 100 pc Cable tie material Nylon Related parts/accessories Zip tie
Width 3.6mm Maximum diameter 39mm Operating Temperature Range -40 to 85°C
Loop Tensile Strength 18 kgf

Please check the type/dimensions/specifications of the part EA475D-150 in the Cable Tie EA475D-150 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)