(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(PVC) Vinyl Tie (with Cutter) EA475V-2A

(PVC) Vinyl Tie (with Cutter) EA475V-2A
  • Volume Discount

【Product Specifications】
・Dim.-4mm x 30m
・Material-Steel + PVC
・Color…Green

Part Number

Configured Part Number is shown.

EA475V-2A

Part Number
EA475V-2A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Color Green JAN Code 4518340595491
Material Details Steel+PVC Specifications Includes cutter Case Size ø 85×130(H)mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)