Adhesion Tape EA897AZ-6

Adhesion Tape EA897AZ-6

【Product Specifications】
・Material …Net :Nylon String :Nylon
・A Net Product That Would Cover Large-sized Fans To Prevent From Having Fingers Caught.
・Perfect For Preventing From Having Scattered Or Falling Objects Caught When Working In A Factory.
・Cover The Entire Fan Including The Back Side, And Then Tie The String.
・Properness Wing Dia. …500mm or less
・Factory fan is sold separately.

Part Number

Configured Part Number is shown.

EA897AZ-6

Part Number
EA897AZ-6
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA897AZ-6 in the Adhesion Tape EA897AZ-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)