(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Normal Bend without Thread (B Type) EA940CT-48

Normal Bend without Thread (B Type) EA940CT-48

【Product Specifications】
・Material-Steel
・Use this piece for curves.
・Nominal…E25
・L…170
・R…120
・Torque screw…2 pcs

Part Number

Configured Part Number is shown.

EA940CT-48

Part Number
EA940CT-48
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Material steel Torque Screw 2 pcs. Call E25
JAN Code 4548745426267 size(mm) L:170, R:120

Please check the type/dimensions/specifications of the part EA940CT-48 in the Normal Bend without Thread (B Type) EA940CT-48 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)