(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-type Male/female Threaded Knob EA948AF-23

T-type Male/female Threaded Knob EA948AF-23

【Product Specifications】
・Material-Handle: polyamide (glass fiber reinforcement),Male thread: SUM22L (zinc plating),Female thread: brass (C3604B)
・Screw…M8 x 25
・A…67
・B…37
・D…16

Part Number

Configured Part Number is shown.

EA948AF-23

Part Number
EA948AF-23
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M8 Mounting Section Type Threaded Mounting Section, Length L(mm) 25
Main Body, Type Butterfly-shaped/bar-shaped Main Body Material Polyamide Mounting Section, Material SUM22L (zinc plating)
Additional Function Not Provided JAN Code 4518340226586 Outer Diameter of Knob(mm) 67
4-side finish None

Please check the type/dimensions/specifications of the part EA948AF-23 in the T-type Male/female Threaded Knob EA948AF-23 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)