Rotary Grip EA948AR-12 (Part Numbers)

Rotary Grip EA948AR-12

【Product Specifications】
・Material: -11 to -14 Grip: phenolic resinThread: SUM22L-21 to -23 Grip: EPDMThread: SS400 (chrome plating)
・-21 to -23 are back-mount type with a hexagonal hole.
・Screw…M8 x 13
・D…32
・H…48
・Material…Plastic

Part Number

Configured Part Number is shown.

EA948AR-12

Part Number
EA948AR-12
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AR-12 in the Rotary Grip EA948AR-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)