(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Grip EA948AR-13

Rotary Grip EA948AR-13

【Product Specifications】
・Material: -11 to -14 Grip: phenolic resinThread: SUM22L-21 to -23 Grip: EPDMThread: SS400 (chrome plating)
・-21 to -23 are back-mount type with a hexagonal hole.
・Screw…M10 x 14
・D…40
・H…61
・Material…Plastic

Part Number

Configured Part Number is shown.

EA948AR-13

Part Number
EA948AR-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rotation Type Shape Ball Shape Handle Material Phenol
Mounting Section Material Steel Mounting Section Surface Treatment Trivalent Chromate Mounting Method Threaded
Nominal of Thread M M10 JAN Code 4518340918160 Materials plastic, phenolic resin, screw: SUM22L

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)