(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

M8x16mm Rolled Grip for Stainless Steel Male Screw EA948AR-8A

M8x16mm Rolled Grip for Stainless Steel Male Screw EA948AR-8A

【Product Specifications】
・Material-Grip:nylon6, Svrew:SUS303
・The fitting method from the back side by means of a hex hole
・Thread-M8x16
・D-24mm
・H-81mm
・d-17mm

Part Number

Configured Part Number is shown.

EA948AR-8A

Part Number
EA948AR-8A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Rotation Type Shape Stick Type (Straight) Handle Material Nylon
Mounting Section Material Stainless Steel Mounting Method Threaded Nominal of Thread M M8
JAN Code 4518340262300 Thread size M8×16mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)