M8x16mm Fixed Grip for Steel Female Screw EA948AS-13A

M8x16mm Fixed Grip for Steel Female Screw EA948AS-13A

【Product Specifications】
・Material-Grip:nylon6, Male thread:SS400(blackening), Internal thread:S45C (trivalent chromium)
・Thread-M8x16
・D-24mm
・H-80mm
・d-17mm

Part Number

Configured Part Number is shown.

EA948AS-13A

Part Number
EA948AS-13A
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948AS-13A in the M8x16mm Fixed Grip for Steel Female Screw EA948AS-13A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)